text.skipToContent text.skipToNavigation

CLH Series

by Hubbell Industrial Lighting 

Sealed LED fixture for hazardous locations

  • Listed to UL 844, Class I, Division 2, Gas Groups A, B, C and D
  • Smooth exterior with no exposed fasteners
  • Up to 24,000 lumens, 113 LPW and 220 total watts
  • Four lens options
  • Ambient temperature range is from -40°C to 40°C
Any area demanding a well sealed, smooth high output LED light fixture

Product Details

General

Application
  • Industrial
  • Warehouse
Color Rendering Index (CRI) 80
Color Temperature
  • 4000 K
  • 5000 K
Construction Material - Main Die-Cast Aluminum
Controls - Applications Industrial - Warehouse/Manufacturing
Dimming Protocol 0-10V
Environmental Conditions
  • Outdoor
  • Damp Location
  • Wet Location
Ingress Protection IP66
Lamp Type LED Integrated
Light Source LED
Material - Housing Die-Cast Aluminum
Max Ambient Temperature Up to 40 °C
Min Ambient Temperature Down to -25 °C
Mounting Type Pendant
New Products Yes
Type Industrial Bay Lighting
Warranty Length 5 Year Warranty

Current Related

Lumens Per Watt 100-124
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range 99-113

Certifications and Compliance

Certification Class I, Division 2
Industry Standard(s)
  • Class I Division 2
  • IP Rated
  • UL1598A
  • CSA
  • Wet listed
  • Damp Listed
Ratings IP66