text.skipToContent text.skipToNavigation

Triple H

by Hubbell Industrial Lighting 

High Output, High Ambient, High Efficacy Highbay/Lowbay

More Information

Overview

The Triple H is a wet location lowbay or highbay that is rated for a full 65°C, no excuses. Ranging from 15,000 lumens to 60,000 lumens, it is a great replacement fixture for existing 1000 watt and 400 watt HID highbays in tough industrial locations. Because of the modular design and flexible optical choices, the Triple H fixture can light almost any area in your industrial facility.

  • Driver pod and light bars are aluminum extrusions
  • Installation - Pendant mount or cable mounting
  • Three highbay versions: 30,000 lumens, 45,000 lumens and 60,000 lumens
  • Three lowbay versions: 15,000 lumens, 22,000 lumens and 30,000 lumens
  • Up to 141 Lumens per Watt
  • Full 65°C ambient rating, no excuses
  • Highbay total input wattage of 215 watts, 323 watts and 431 watts
  • Lowbay total input wattage of 108 watts, 162 watts and 215 watts
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five Year Warranty (Terms and Conditions Apply)

The Triple H Highbay/Lowbay is suitable for industrial and hazardous locations.

General

Application
  • Paper Mill
  • Steel Mill
  • Foundary
  • Convention Center
  • Gymnasium
  • Aircraft Hanger
Color Rendering Index (CRI) 80
Color Temperature
  • 4000 K
  • 5000 K
Construction Material - Main Aluminum
Controls - Integral Sensors (Non-Networked) Occupancy Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol 0-10V
Dimming Range 10%
Environmental Conditions
  • Damp Location
  • Wet Location
Lamp Type LED Integrated
Light Source LED
Max Ambient Temperature Up to 65 °C
Min Ambient Temperature Down to -40 °C
Mounting Type
  • Pendant
  • Cable
New Products Yes
Style
  • Highbay LED
  • Lowbay LED
Type
  • Industrial Bay Lighting
  • Industrial Linear
Warranty Length 5 Year Warranty

Current Related

Lumens Per Watt 125-149
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range 108-431

Certifications and Compliance

Certification DesignLights Consortium® (DLC) qualified - see www.designlights.org
Certified Listed UL1598
Compliance DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • Damp Listed
  • UL
  • UL1598A
  • CSA
  • Wet listed
Specifications
Catalog Page
Brochures
Sell Sheets
Installation/Instruction Manual (IOM)
BIM
Photometry
Test Documents