text.skipToContent text.skipToNavigation

SCREW, LAG, 1/4in GIMLET THD, 2 1/2in LG

by CHANCE Utility 

Catalog ID: 872212GP

Square head lag screw, 1/4" diameter gimlet thread x 2 1/2" long with regular point and upset shoulder. Thread length is 1 3/4". Galvanized per ASTM A-153.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Style Gimlet Point
Type
  • Screws
UPC 096359075332

Dimensions

Diameter 0.25 in
Distance From Pole N/A
Length 2.50 in
Length - Threaded Area 1.75
Weight 0.03 lb

Logistics

Pallet Quantity 80000

Resources/Downloads

Sales Drawings