text.skipToContent text.skipToNavigation

BBB12310D25YG19

by Burndy 

Catalog ID: BBB12310D25YG19

Copper BusBar

More Information

Overview

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well.

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
  • General

    Material Copper
    UPC 621945440746
    UPC 12 Digit 6219454407466

    Dimensions

    Dimension - Bar Length mm 260
    Dimension - Bar Thickness mm 13
    Dimension - Bar Width mm 76

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - UL Recognized No
    Certification - cULus Yes
    UL Listed No