text.skipToContent text.skipToNavigation

BBB12517YG29

by Burndy 

Catalog ID: BBB12517YG29

Copper Busbar 1/2" x 5" x 17"

More Information

Overview

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
  • General

    Material Copper
    UPC 621945455801
    UPC12Digit 6219454558011

    Dimensions

    Dimension - Bar Length inch 17.00 in
    Dimension - Bar Thickness inch 0.50 in
    Dimension - Bar Width inch 5.00 in
    DimensionBarLengthmm 432
    DimensionBarThicknessmm 13
    DimensionBarWidthmm 127

    Certifications and Compliance

    Certification - CSA Approved N
    Certification - UL Recognized N
    Certification - cULus Y
    UL Listed No