Brand: Hubbell Power Systems
Catalog ID: HUBSUSF202
The Hubbell fixed aluminum ADSS suspension clamp is a heavy duty, versatile, and reliable solution for securely suspending ADSS (All Dielectric Self-Support) aerial fiber optic cable. The clamp allows the installer to fix the clamp to the pole using either a through bolt or band and supports a full range of ADSS cable sizes from 0.426” to 1.050” diameter.
Application
ADSS Cable Suspension
Bolt Installation Torque (Recommended)
180 in-lbs
Catalog Number
HUBSUSF202
Material - Bolt
Galvanized Steel
Material - Casting
Aluminum Alloy
Material - Washer
Galvanized steel/Neoprene
Product Category
Communications Connectors
UPC
096359665816
Dimensions
6.085 in x 5.626 in x 3.698 in
Height
3.698 in
Length
6.085 in
Weight
2.361 lb
Width
5.626 in
Carton Quantity
10
Pallet Quantity
270