HPS_ID_HUBSUSHxxx_PRODIMAGE
HPS_ID_HUBSUSHxxx_PRODIMAGE
play

Aluminum ADSS Suspension Clamp, Hanging, .976"-1.050" Dia.

Brand:

Hubbell

Catalog ID:

HUBSUSH208

Hanging ADSS suspension clamp for .976"-1.050" cable diameters.

The Hubbell hanging aluminum ADSS suspension clamp is a heavy duty, versatile, and reliable solution for securely suspending ADSS (All Dielectric Self-Support) aerial fiber optic cable. The clamp allows the installer to hang the clamp with either a J-hook or eye-bolt and supports a full range of ADSS cable sizes from 0.426” to 1.050” diameter.

  • Installation with J-hook or eye-bolt
  • Tangent suspension for spans up to 600 ft.
  • Meets IEEE 1591.2

Product details

General

Application
ADSS Cable Suspension
Bolt Installation Torque (Recommended)
180 in-lbs
Material - Bolt
Galvanized Steel
Material - Casting
Aluminum Alloy
Material - Washer
Galvanized steel/Neoprene
Product Category
Communications Connectors
UPC
096359665342

Dimensions

Dimensions
6.082 in x 2.486 in x 5.483 in
Height
5.483 in
Length
6.082 in
Weight
1.8 lb
Width
2.486 in

Logistics

Carton Quantity
10
Pallet Quantity
640

Resources and downloads

Sales Drawings

Videos

Hubbell Power Systems Aluminum ADSS Suspension Clamp Installation (VI05125E0818)