text.skipToContent text.skipToNavigation

Anchor, Tool, Bolt Circle Adapter, 5.25in TO 5.25in

by CHANCE Utility 

Catalog ID: C3030115

Bolt circle adapter with two 5 1/4" (133.5 mm) bolt circles with 1/2" (12.7 mm) bolt holes.

  • These adapters are used to connect two tools having incompatible bolt circles.
  • Product Details

    General

    Torque Rating 10000 ft-lbs
    Type Anchor/Pile Installation Tools
    UPC 096359014959

    Dimensions

    Diameter - Bolt Circle 5.25 in
    Weight 10.780 lb

    Logistics

    Standard Package 1

    Resources/Downloads

    Videos

    CHANCE Pisa Drive Tools (VI0633E)

    CHANCE Tough One and PISA Anchor Installation (VI0645E)

    Installation/Instruction Manual (IOM)