text.skipToContent text.skipToNavigation

Anchor, Tool, Kelly Bar Adapter, 2.5in Square, 10,000 ft-lb rating

by CHANCE Utility 

Catalog ID: 630017

Standard Kelly Bar Adapter 10,000 Ft Lbs (13,558 N-M) for 2 1/2" (63.5 mm) Square Kelly Bar.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers
  • Painted with green paint

Product Details

General

Application Anchor/Pile Installation
Bolt Grade 5
EU RoHS Indicator No
Kelly Bar Shape Square
Number of Bolt Holes 6
Torque Rating 10000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359227489

Dimensions

Anchor Installation Hole Size 0.5 in
Diameter - Bolt 0.5 in
Diameter - Bolt Circle 5.25 in
Kelly Bar Adapter Inside Width 2.5 in
Kelly Bar Hole Distance to Flange 2.25 in
Length 3.500 in
Weight 8.820 lb

Logistics

Pallet Quantity 90 EA
Standard Package 1

Resources/Downloads

Specifications

Videos

CHANCE Pisa Drive Tools (VI0633E)

CHANCE Tough One and PISA Anchor Installation (VI0645E)

Installation/Instruction Manual (IOM)