text.skipToContent text.skipToNavigation

Anchor, Tool, Locking Dog Assembly, 10,000 ft-lb rating

by CHANCE Utility 

Catalog ID: C3030069HD

Complete Standard Locking Dog Assembly.

  • Locking Dog Assembly bolts to Kelly Bar Adapter and attaches to Anchor Drive Wrench
  • STANDARD Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers.

Product Details

General

Bolt Grade 5
Number of Bolt Holes 6
Torque Rating 10000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359014867

Dimensions

Anchor Installation Hole Size 0.5 in
Diameter - Bolt 0.5 in
Diameter - Bolt Circle 5.25 in
Weight 20.580 lb

Logistics

Pallet Quantity 80 EA
Standard Package 1

Resources/Downloads

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Locking Dog Repair Kit (VI0658E)

Installation/Instruction Manual (IOM)