text.skipToContent text.skipToNavigation

Anchor, Tool, Locking Dog Repair Kit, 10,000 ft-lbs rated

by CHANCE Utility 

Catalog ID: C3030070

Replacement Kit for Locking Dog Repair.

  • Replacement parts for C3030069HD Locking Dog Assembly
  • See Instruction sheet for parts schematic

Product Details

General

Torque Rating 10000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359014874

Dimensions

Diameter - Bolt Circle 5.25 in
Weight 1.960 lb

Logistics

Standard Package 1

Resources/Downloads

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Locking Dog Repair Kit (VI0658E)