HUBBELL
HPS_ID_C1022381_PRODIMAGE
HPS_ID_C1022381_PRODIMAGE

Anchor, Disk, 30in X .375in fits 1.25in rod

Brand:

Chance

Catalog ID:

C1022381

Corrosion-Resistant Anchor .375" (9.5 mm) Thick for 30" (762 mm) Hole used with 1.25" (31.75 mm) Diameter Rod.

The Chance corrosion protected Disc Anchor is designed for low resistivity, alkaline and acidic soils with electrolyte combinations. Forged eye anchor rods (order separately) are available and include a plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Cap Nut
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Catalog Number

C1022381

Coating

Galvanized

Type

Corrosion-Resistant Anchor Parts

UPC

096359590323

Dimensions

Anchor Hole Size

30 in

Dimensions

30.000 in x 30.000 in x 4.250 in

Height

4.25 in

Length

30 in

Rod Diameter - Order Separately

1.25 in

Thickness

0.375 in

Weight

72.708 lb

Width

30 in

Logistics

Pallet Quantity

5

Standard Package

1