HPS_ID_C2000061AW_PRODIMAGE
* Representative image
HPS_ID_C2000061AW_PRODIMAGE

Anchor, Disk Rod, 1-1/4in X 15ft Tripleye

Brand:

Chance

Catalog ID:

C2000140

Corrosion-Resistant Disk Anchor Protected Rod 1.25" (31.75 mm) Diameter Rod, 15' (4572 mm) long with Tripleye. Cap Nut and fiber washer is attached.

Forged eye Disk Anchor rods are galvanized, dipped in protective paint and include plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • Includes Fiber Washer and Cap nut
  • Rods used with round Disk Anchors

Product details

General

Application
Earth Tension Anchoring
Coating
Galvanized, ASTM A-153, Black Paint, Plastic Tube
Eyenut Style
Tripleye
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
58000 lb.
Type
Corrosion-Resistant Anchor Parts
UPC
096359622840

Dimensions

Length
180 in
Rod Diameter
1.25 in
Weight
75 lb

Logistics

Standard Package
1