text.skipToContent text.skipToNavigation

Anchor, Disk Rod, 3/4in X 8ft Tripleye

by CHANCE Utility 

Catalog ID: C2000061AW

Corrosion-Resistant Disk Anchor Protected Rod 0.75" (19.1 mm) Diameter Rod, 8' (2438 mm) long with Tripleye. Cap Nut and fiber washer is attached.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • Includes Fiber Washer and Cap nut
  • Rods used with round Disk Anchors

Product Details

General

Application Earth Tension Anchoring
Coating Galvanized, ASTM A-153, Black Paint, Plastic Tube
Eyenut Style Tripleye
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 23000 lb
Type Corrosion-Resistant Anchor Parts
UPC 096359614807

Dimensions

Length 96.000 in
Rod Diameter 0.750 in
Weight 16.550 lb

Logistics

Standard Package 1

Resources/Downloads