WBP_SF35SJEI_PRODIMAGE
WBP_SF35SJEI_PRODIMAGE
Discontinued

3.5Multi Mode Stereo Jack, Keystone, Snap-Fit, Solder Terminations, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SF35SJEI

3.5Multi Mode Stereo Jack, Keystone, Snap-Fit, Solder Terminations, Electric Ivory

Standard Product

Product details

General

Application
Snap-Fit 3.5mm Audio Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
3.5mm to Solder
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620849447

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25