WBP_SFSPGBKBK_PRODIMAGE
WBP_SFSPGBKBK_PRODIMAGE
Discontinued

Black Speaker Post, Snap-Fit, Black Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFSPGBKBK

Black Speaker Post, Snap-Fit, Black Housing.

Standard Product

Product details

General

Application
Snap-Fit Gold Speaker Post, Black
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Black Insulator
Temperature Rating
Per TIA
Type
Speaker Post
UPC
662620848983

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads