WBP_SFRFGBK_PRODIMAGE
WBP_SFRFGBK_PRODIMAGE
Discontinued

Connector, Snap-Fit, RCA to F-Coupler, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRFGBK

Connector, Snap-Fit, RCA to F-Coupler, Black.

Standard Product

Product details

General

Application
Snap-Fit RCA to F-Connector
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
RCA to F-Connector
Temperature Rating
Per TIA
Type
F-Type
UPC
662620854441

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25

Resources and downloads