text.skipToContent text.skipToNavigation

FRG625

by multiple brands 

Catalog ID: FRG625

Audio/Video Connector, RG6, Compression, 25 Pack

Standard Product

Product Details

General

Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware Snap-On- Snap-Fit
Style Plug
Temperature Rating Per TIA
Type F-Connector
UPC 662620287737

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Compression
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources/Downloads