WBP_SFRCYROW_PRODIMAGE
WBP_SFRCYROW_PRODIMAGE
Discontinued

Recessed RCA Connector, Yellow Insulator, Office White Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCYROW

Recessed RCA Connector, Yellow Insulator, Office White Housing.

Standard Product

Product details

General

Application
Snap-Fit RCA Jack, Recessed
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Yellow Insulator
Temperature Rating
Per TIA
Type
RCA, Pass-Thru, Recessed
UPC
662620283562

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads