WBP_SF14SJBK_PRODIMAGE
WBP_SF14SJBK_PRODIMAGE

Stereo Jack, Snap-Fit, 1/4", Keystone, Snap-Fit, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

SF14SJBK

Stereo Jack, Snap-Fit, 1/4", Keystone, Snap-Fit, Black

Standard Product

Product details

General

Application
Snap-Fit 1/4" Stereo Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
1/4"
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620287669

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads