WBP_SF14SJEI_PRODIMAGE
WBP_SF14SJEI_PRODIMAGE

Snap-Fit, Keystone, 1/4" Stereo Jack, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SF14SJEI

Snap-Fit, Keystone, 1/4" Stereo Jack, Electric Ivory

Standard Product

Product details

General

Application
Snap-Fit 1/4" Stereo Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
1/4"
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620287683

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25