text.skipToContent text.skipToNavigation

SF14SJGY

by multiple brands 

Catalog ID: SF14SJGY

Stereo Jack, Snap-Fit, 1/4", Keystone, Snap-Fit, Gray

Standard Product

Product Details

General

Application Snap-Fit 1/4" Stereo Jack
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION AV Keystone Connections
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style 1/4"
Temperature Rating Per TIA
Type Stereo Jack
UPC 662620287676

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Solder
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25