WBP_SF35GFFGY_PRODIMAGE
WBP_SF35GFFGY_PRODIMAGE
Discontinued

Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SF35GFFGY

Gold Stereo Jack, Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Gray

Standard Product

Product details

General

Application
Snap-Fit 3.5mm Gold Audio Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
3.5mm Pass-Thru, F/F
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620211237

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25