text.skipToContent text.skipToNavigation

SF35GFFOW

by multiple brands 

Catalog ID: SF35GFFOW

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Female to Female, Office White

Standard Product

Product Details

General

Application Snap-Fit 3.5mm Gold Audio Jack
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION AV Keystone Connections
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style 3.5mm Pass-Thru, F/F
Temperature Rating Per TIA
Type Stereo Jack
UPC 662620211206

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Female to Female
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25