WBP_SF35GFFOW_PRODIMAGE
WBP_SF35GFFOW_PRODIMAGE

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Female to Female, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SF35GFFOW

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Female to Female, Office White

Standard Product

Product details

General

Application
Snap-Fit 3.5mm Gold Audio Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
3.5mm Pass-Thru, F/F
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620211206

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25