WBP_SFC5EBK_PRODIMAGE
WBP_SFC5EBK_PRODIMAGE

Snap-Fit, Inline Coupler, Cat5e, Slim, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFC5EBK

Snap-Fit, Inline Coupler, Cat5e, Slim, Black

Standard Product

Product details

General

Application
Snap-Fit Category 5e Coupler
Color
Black
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Performance
Cat 5E
Series
Cat 5E
Temperature Rating
Per TIA
Type
Data
UPC
662620288581

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25