WBP_SFFGEI_PRODIMAGE
WBP_SFFGEI_PRODIMAGE

F Coax, Snap-Fit, 3GHz, Gold, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFF3GEI

F Coax, Snap-Fit, 3GHz, Gold, Electric Ivory

Standard Product

Product details

General

Application
F Coax
Contact
Copper, Gold Flash
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Snap-Fit Data and AV Connecrors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Gold, 3GHz
Temperature Rating
Per TIA
Type
F-Type
UPC
662620326702

Dimensions

Display Size
1-Unit

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25