WBP_SFFGGY_PRODIMAGE
WBP_SFFGGY_PRODIMAGE
WBP_SFFGOW_alt_PRODIMAGE

F Coax, Snap-Fit, 3GHz, Gold, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

SFF3GGY

F Coax, Snap-Fit, 3GHz, Gold, Gray

Standard Product

Product details

General

Application
F Coax
Contact
Copper, Gold Flash
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Snap-Fit Data and AV Connecrors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Gold, 3GHz
Temperature Rating
Per TIA
Type
F-Type
UPC
662620326719

Dimensions

Display Size
1-Unit

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads