WBP_SFGRFBK_PRODIMAGE
WBP_SFGRFBK_PRODIMAGE
Discontinued

Snap-Fit, Recessed F-Coax Connector, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

SFGRFBK

Snap-Fit, Recessed F-Coax Connector

Standard Product

Product details

General

Application
Snap-Fit Gold F-Connector, Recessed
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Gold, Recessed
Temperature Rating
Per TIA
Type
F-Type
UPC
662620202389

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25

Resources and downloads