text.skipToContent text.skipToNavigation

SFHC14BK

by multiple brands 

Catalog ID: SFHC14BK

HDMI, Keystone, Snap-Fit, Feed-Thru, 1.4A, A to A, Black

HDMI

Product Details

General

Contact Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION AV Keystone Connections
Material - Mounting Hardware Snap-On- Snap-Fit
Style Feedthrough
Temperature Rating Per TIA
Type HDMI
UPC 662620306698

Dimensions

Display Size 1-Unit

Electrical Ratings

Connectivity Plug-N-Play
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25