WBP_SFRCBEI_PRODIMAGE
WBP_SFRCBEI_PRODIMAGE
Discontinued

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Electric Ivory/Blue

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFRCBEI

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Electric Ivory/Blue

Standard Product

Product details

General

Application
Snap-Fit RCA Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Blue Insulator
Temperature Rating
Per TIA
Type
RCA, Solder Terminal
UPC
662620850467

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25