text.skipToContent text.skipToNavigation

SFRCGNOW

by multiple brands 

Catalog ID: SFRCGNOW

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Office White/Green

Standard Product

Product Details

General

Application Snap-Fit RCA Jack
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style Green Insulator
Temperature Rating Per TIA
Type RCA, Solder Terminal
UPC 662620850474

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Solder
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources/Downloads