WBP_SFRCGNRBK_PRODIMAGE
WBP_SFRCGNRBK_PRODIMAGE
Discontinued

Recessed RCA Connector, Green Insulator, Black Housing

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFRCGNRBK

Recessed RCA Connector, Green Insulator, Black Housing

  • Flush mount design
  • High quality Gold plating
  • Seamless Hubbell system integration

Standard Product

Product details

General

Application
Snap-Fit RCA Jack, Recessed
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Green Insulator
Temperature Rating
Per TIA
Type
RCA, Pass-Thru, Recessed
UPC
662620286594

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25