WBP_SFRCGNW_PRODIMAGE
WBP_SFRCGNW_PRODIMAGE
Discontinued

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Green

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCGNW

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, White/Green

Standard Product

Product details

General

Application
Snap-Fit RCA Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Green Insulator
Temperature Rating
Per TIA
Type
RCA, Solder Terminal
UPC
662620850481

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads