text.skipToContent text.skipToNavigation

SFRCRRBK

by multiple brands 

Catalog ID: SFRCRRBK

Recessed RCA Connector, Red Insulator, Black Housing

  • Flush mount design
  • High quality Gold plating
  • Deliver composite, component or digital signals

Standard Product

Product Details

General

Application Snap-Fit RCA Jack, Recessed
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style Red Insulator
Temperature Rating Per TIA
Type RCA, Pass-Thru, Recessed
UPC 662620283616

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Plug-N-Play
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25