WBP_SFRCYFFBK_PRODIMAGE
WBP_SFRCYFFBK_PRODIMAGE
Discontinued

RCA Connector, Female to Female, Yellow Insulator, Black Housing

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFRCYFFBK

RCA Connector, Female to Female, Yellow Insulator, Black Housing

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Standard Product

Product details

General

Application
Snap-Fit RCA Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Yellow Insulator
Temperature Rating
Per TIA
Type
RCA, Pass-Thru, F to F Coupler
UPC
662620849317

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25