WBP_SFRFGEI_PRODIMAGE
WBP_SFRFGEI_PRODIMAGE
Discontinued

Connector, Snap-Fit, RCA to F-Coupler, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFRFGEI

Connector, Snap-Fit, RCA to F-Coupler, Electric Ivory

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

Standard Product

Product details

General

Application
Snap-Fit RCA to F-Connector
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
RCA to F-Connector
Temperature Rating
Per TIA
Type
F-Type
UPC
662620854458

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25