WBP_SFSBGY10_PRODIMAGE
WBP_SFSBGY10_PRODIMAGE

Snap-Fit, Blank, Almond, 10 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFSBGY10

Snap-Fit, Blank, Gray, 10 Pack

Standard Product

Product details

General

Application
Blanking
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Blank
Material - Mounting Hardware
Snap-In
Style
Smooth
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Blank
UPC
662620283425

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
20
Pallet Quantity
4320