WBP_SFSPGBK_PRODIMAGE
WBP_SFSPGBK_PRODIMAGE
Discontinued

Snap-Fit, Black Speaker Post, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

SFSPGBK

Snap-Fit, Black Speaker Post, Office White

Standard Product

Product details

General

Color
Office White
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Series
Accessory
Style
Black Ring Speaker Post Connector
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620841229

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads