text.skipToContent text.skipToNavigation

SFSPGRW

by multiple brands 

Catalog ID: SFSPGRW

Snap-Fit, Red Speaker Post, White

Standard Product

Product Details

General

Application Snap-Fit Gold Speaker Post, Red
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION AV Keystone Connections
Material - Mounting Hardware Snap-On- Snap-Fit
OEM Brand Name Hubbell Premise Wiring
Style Red Insulator
Temperature Rating Per TIA
Type Speaker Post
UPC 662620848891

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Screw Terminals
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources/Downloads