WBP_SFUSBABOW_PRODIMAGE
WBP_SFUSBABOW_PRODIMAGE

Snap-Fit, Keystone, USB, A to B, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFUSBABOW

Snap-Fit, Keystone, USB, A to B, Office White

Standard Product

Product details

General

Application
Snap-Fit USB Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
USB
Temperature Rating
Per TIA
Type
Data
UPC
662620289168

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25