WBP_HDC10BK_PRODIMAGE
WBP_HDC10BK_PRODIMAGE
Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 30' Length

Brand:

Bryant

Catalog ID:

HDC30BK

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 30' Length

Coupler Assembly

Product details

General

Application
1080P HD Video
Braid
Braided Copper
Debris Shield Type
Aluinmum Foil
EU RoHS Indicator
Yes
Item Type
HDMI Cables
Material - Insulation
30% Glass Filled LCP
Material - Jacket
CM
Sub Brand
iStation
Type
HDMI Cables
UPC
662620212791

Dimensions

Outside Diameter
0.375 in

Electrical Ratings

Amperage Rating
0.5 A
Current / Amperage Rating
0.5 A
Current Rating
0.5 A
Resistance
30 mili ohms Max
Voltage Rating
40 kV

Conductor Related

Conductor Size
#28 AWG
Conductor Type
Copper
Number of Conductors
15
Strands
1

Certifications And Compliance

Industry Standard(s)
HDMI

Logistics

Carton Quantity
12

Resources and downloads