WBP_VGA605BK_PRODIMAGE
WBP_VGA605BK_PRODIMAGE
Discontinued

Patch Cord, AV, 8-Pin, Non-Plenum, Black, 35'

Brand:

Bryant

Catalog ID:

VGA635BK

Patch Cord, AV, 8-Pin, Non-Plenum, Black, 35'

Non-Plenum 8 Pin to 8 Pin

Product details

General

Application
Horizontal Cable W/Male Ends
Boot Type
None
EU RoHS Indicator
Yes
Item Type
X-END AV Plug-n-Play System
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
VGA
Temperature Rating
Per TIA
Type
VGA, Plug-n-Play
UPC
662620286761

Dimensions

Outside Diameter
0.375

Electrical Ratings

Voltage Rating
600V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#28 AWG

Logistics

Carton Quantity
10

Resources and downloads