WBP_VGA6P05BK_PRODIMAGE
WBP_VGA6P05BK_PRODIMAGE
WBP_VGA6P05BK_sealed_PRODIMAGE
WBP_VGA6P05BK_Connection_PRODIMAGE
+3
WBP_VGA6P05BK_CCPS1_Installed_PRODIMAGE
Discontinued

Patch Cord, AV, 8-Pin, Plenum, Black, 100'

Brand:

Hubbell Premise Wiring

Catalog ID:

VGA6P100BK

Patch Cord, AV, 8-Pin, Plenum, Black, 100'

Plunum 8 Pin to 8 Pin

Product details

General

Application
Horizontal Cable W/Male Ends
Boot Type
None
EU RoHS Indicator
Yes
Item Type
X-END AV Plug-n-Play System
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
VGA
Temperature Rating
Per TIA
Type
VGA, Plug-n-Play
UPC
662620287096

Dimensions

Outside Diameter
0.375

Electrical Ratings

Voltage Rating
600V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#28 AWG

Logistics

Carton Quantity
5

Resources and downloads