WBP_IMCR1101EI_PRODIMAGE
WBP_IMCR1101EI_PRODIMAGE
Discontinued

Plates, INFINI Module, Component Video, 110 Block, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMCR1101EI

Plates, INFINI Module, Component Video, 110 Block, Ivory

Standard Product

Product details

General

Application
3 RCA Component Video
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Component
Temperature Rating
Per TIA
Type
RCA
UPC
662620858135

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25