text.skipToContent text.skipToNavigation

IMR1101GY

by multiple brands 

Catalog ID: IMR1101GY

Plates, INFINI Module, Component Audio/Video, 110 Block, Gray

Standard Product

Product Details

General

Application 3 RCA Composite Video W/Left Right Audio
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION Audio/Video Modules
Material - Mounting Hardware Snap-On- Snap-Fit
Style Composite L/R Audio
Temperature Rating Per TIA
Type RCA
UPC 662620857992

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity 110 Punch Down
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources/Downloads