WBP_IMR1101GY_PRODIMAGE
WBP_IMR1101GY_PRODIMAGE
Discontinued

Plates, INFINI Module, Component Audio/Video, 110 Block, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMR1101GY

Plates, INFINI Module, Component Audio/Video, 110 Block, Gray

Standard Product

Product details

General

Application
3 RCA Composite Video W/Left Right Audio
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Composite L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620857992

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25