WBP_ISFH110EI_PRODIMAGE
WBP_ISFH110EI_PRODIMAGE
Discontinued

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

ISFH110EI

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, Electric Ivory

  • Locate a display device up to 150’ away is as simple as pulling 2 additional UTP cables to a drop
  • Terminate with Category 5e, 6 or 6A UTP plenum or non-plenum cable

Standard Product

Product details

General

Application
HDMI TRAN/RED/DC
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
Per TIA
Type
HDMI
UPC
662620300016

Dimensions

Display Size
2-Unit

Electrical Ratings

Connectivity
110 Punch Down Block
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
RoHS Compliant

Logistics

Carton Quantity
25