WBP_IMCRS15OW_PRODIMAGE
WBP_IMCRS15OW_PRODIMAGE
Discontinued

iStation Modules, 5) RCA, Solder Type, 1.5-Unit, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMCRS15W

iStation Modules, 5) RCA, Solder Type, 1.5-Unit, White

Standard Product

Product details

General

Application
5 RCA Component Video W/Left Right Audio
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Component, L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620284927

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25