WBP_IM3RS1BK_PRODIMAGE
WBP_IM3RS1BK_PRODIMAGE
Discontinued

iStation Modules, 3) RCA, Solder Type, 1-Unit, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

IM3RS1BK

IStation Modules, 3) RCA, Solder Type, 1-Unit, Black.

Standard Product

Product details

General

Application
3 RCA Composite Video W/Left Right Audio
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Composite, L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620849560

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25

Resources and downloads